??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25120.0142 Height Adjusting Element high
HELP_VARIABLE
Company
Halder
Description
EH 25120. - Height Adjusting Elements, high
Bill of material
25120.0142 Height Adjusting Element high
BESTNR
Ref. No.
25120.0142
D1
22.0 mm
D2
70 mm
D3
Thread
M50 x 1.5
L1
~
66 mm
L2
~
106 mm
L3
Stroke ~
mm
Enter value for L3
Stroke ~
mm
cm
inch
ft
FS
Thread for screw
M 20
BSB
Load capacity for static load F max.
330 kN
TK
Carrying force F max.
210.0 kN
G
Weight
1440 g
Embedded user actions